

Brand: Killark
Catalog ID: 1FBC
Stamped metallic covers with electrostatically applied powder coating. Gaskets to be ordered separately.
Application
For standard and hostile locations.
Catalog Number
1FBC
Color
Gray
Cover Type
Blank
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
F Series
Type
Device Box Cover
UPC
783936048420
Dimensions
5 in x 10 in x 0.1 in
Gross Weight with Packaging
0.13
Height
0.1 in
Length
5 in
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Carton Quantity
10