HUBBELL
1 in (25mm) Grade 5 Grounding Ball Stud with Internal Threads
Image of T6002867 1 in (25mm) Grade 5 Grounding Ball Stud with Internal Threads

1 in (25mm) Grade 5 Grounding Ball Stud with Internal Threads

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6002867

1in. (25mm) Grade 5 Grounding Ball Stud with Internal Threads

  • Designed and tested to ASTM F855 Grade 5 withstand rating of 43kA for 15 cycles or 30kA for 30 cycles
  • For use with 1in. (25mm) ball stud clamps
  • 3.3in. overall length
  • 1in. Internal threads 1/2in.-13 UNC
  • Tin plated

General

Bolt Installation Torque (Recommended)

300 in-lbs

Catalog Number

T6002867

UPC

096359371960

Dimensions

Dimensions

3.3 in x 1.16 in x 1.16 in

Height

1.16 in

Length

3.3 in

Weight

0.5 lb

Width

1.16 in

Certifications And Compliance

Fault Current - ASTM Grade

Grade 5

Industry Standard(s)

ASTM

Force Related

Bolt Installation Torque (Recommended)

300 in-lbs