

Brand: Hubbell Wiring Device-Kellems
Catalog ID: CEXT422MWL01
422 Family, Male/Open Connection
Application
For Use in Raised Access Floors
Application - For Use On
Raised Access
Catalog Number
CEXT422MWL01
Color
Metallic
Construction
Fabricated
Material
Composite
Mounting Method
Access Floor
Product Family
Zone Distribution
Sub Brand
Connexions Zone Distribution System
Type
2.0 Extender Cable
UPC
783585526430
Length
12 in
Weight
2 lb
Industry Standard(s)
cULus
Mounting Method
Access Floor