

Brand: Raco
Catalog ID: 2950
Couple two ends of EMT conduit in dry locations with RACO® compression couplings. Provides concrete-tight connections. Suitable for applications above 600V.

Catalog Number
2950
Conduit Type
EMT
Connector Type
Compression
Fitting Type
Couplings
Material
Steel
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169029503
Dimensions
4.547 in x 3.394 in x 3.394 in
Height
3.394 in
Length
4.547 in
Trade Size
2-1/2 in
Weight
1.898 lb
Width
3.394 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Industry Standard(s)
UL 514B
Connector Type
Compression
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
800