

Brand: Raco
Catalog ID: 2670
Used in dry locations, couple two ends of conduit with RACO® set-screw couplings. Provides concrete-tight connections when taped. Suitable for applications above 600V.

Catalog Number
2670
Conduit Type
EMT
Connector Type
Set-Screw
Fitting Type
Couplings
Material
Die Cast Zinc
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169026700
Dimensions
4.01 in x 3.3 in x 3.33 in
Height
3.33 in
Length
4.01 in
Trade Size
2-1/2 in
Weight
0.841 lb
Width
3.3 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Connector Type
Set-Screw
Carton Quantity
12
Minimum Pack Quantity
12
Pallet Quantity
540