HUBBELL
Image of 681012 2-1/4in SQUARE CURVED WASHER for 5/8in BOLT SIZE, 11/16in HOLE
* Representative image
Image of 681012 2-1/4in SQUARE CURVED WASHER for 5/8in BOLT SIZE, 11/16in HOLE
Buy America(n) Qualified

2-1/4in SQUARE CURVED WASHER for 5/8in BOLT SIZE, 11/16in HOLE

Brand: Chance

Catalog ID: 681012

Washers protect the crushing of wood fibers under loading conditions.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square curved washer, 2 1/4" square x 3/16" thick
  • 11/16" diameter hole for 5/8" diameter bolt
  • Manufactured in compliance with NEMA PH-10
  • Galvanized per ASTM A-153 or ASTM B695

Product details

General

Catalog Number

681012

Coating

Galvanized, ASTM A-153

Material

Steel

Size

2-1/4 in X 2-1/4 in X 3/16 in

Type

Washer

UPC

096359073734

Dimensions

Bolt Size

5/8 in

Dimension - Hole Size inch

11/16 in

Dimensions

2.188 in x 2.188 in x 0.250 in

Distance From Pole

N/A

Height

0.25 in

Length

2.188 in

Weight

0.21 lb

Width

2.188 in

Certifications And Compliance

Buy America(n) Qualified

Buy America Compliant (All status valid till December 2025)

Industry Standard(s)

NEMA PH10

Logistics

Carton Quantity

200

Pallet Quantity

9600

Resources and downloads

Specifications

Sales Drawings