

Brand: Hubbell Wiring Device-Kellems
Catalog ID: PWFBMP2R
#12 AWG Wire
Application
For Use in Recessed Floor Box
Application - For Use On
Concrete; Raised Access; Wood
Catalog Number
PWFBMP2R
Color
Steel Plate Black Receptacles
Cover Shape
Rectangle; Round
Mounting Method
Mounts to Box
Mounting Type
Product Family
SystemOne
Sub Brand
Recessed Concrete/Access Floor Boxes
Type
Plate With Devices
UPC
783585695051
Length
5.01 in
Weight
0.35 lb
Width
2.04 in
Industry Standard(s)
cULus
Mounting Method
Mounts to Box
Carton Quantity
20