HUBBELL
Image of ATS-01090 2.4/5 GHz 13 dBi 5 Element Indoor/Outdoor Patch Antenna with RPSMA
Image of ATS-01090 2.4/5 GHz 13 dBi 5 Element Indoor/Outdoor Patch Antenna with RPSMA

2.4/5 GHz 13 dBi 5 Element Indoor/Outdoor Patch Antenna with RPSMA

Brand:

AccelTex Solutions

Catalog ID:

ATS-01090

ATS-01090 (former catalog number ATS-OP-245-13-5RPSP-36). The AccelTex Solutions dual band indoor/outdoor patch antenna is a perfect complement to any enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna comes with integrated mounting holes in the corners of the radome and leads exiting the bottom of the antenna for a flush wall mount. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

Product details

General

Antenna Gain

13 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

22°/13°

Beamwidth - Vertical

97°/84°

Cable Type

RG402 Plen

Catalog Number

ATS-01090

Compatibility

  • Fortinet FAP-433F
  • Mist AP32E

Connector Type

RPSMA Plug

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

50 W per port

Installation Type

Flush Mount to Wall or Articulating Wall/Pole Mount (included)

Isolation Loss

˃30 dB

Material - Radome

ABS

Number of Leads

5

Operating Temperature

-40 to 70 °C

Polarization

Horizontal

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620435879

Windage

134 mph (216 km/h)

Dimensions

Dimensions

11.8 in x 11.8 in x 1.6 in

Height

1.6 in

Length

11.8 in

Width

11.8 in

Electrical Ratings

Frequency Rating

2.4-2.485/5.15-5.85 GHz

Impedance

50 Ohms

Voltage Ratio

≤1.5:1, Max 2.0

Logistics

Carton Quantity

4

Resources and downloads

Specifications