HUBBELL
Image of ATS-01038 2.4/5 GHz 3/7 dBi White Indoor/Outdoor Omni Antenna w/N-Style
Image of ATS-01038 2.4/5 GHz 3/7 dBi White Indoor/Outdoor Omni Antenna w/N-Style

2.4/5 GHz 3/7 dBi White Indoor/Outdoor Omni Antenna w/N-Style

Brand:

AccelTex Solutions

Catalog ID:

ATS-01038

ATS-01038 (former catalog number ATS-OO-245-37-1NP-IC-W). The AccelTex Solutions Dual-Band 3/7 dBi fiberglass omnidirectional antenna is designed for indoor and outdoor environments in the 2.4GHz and 5GHz wireless local area networks.

Product details

General

Antenna Gain

3/7 dBi

Antenna Type

Omni

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

360°

Beamwidth - Vertical

50°/30°

Catalog Number

ATS-01038

Compatibility

  • Arista O-105E
  • Aruba/HP AP-274
  • Aruba/HP AP-374
  • Aruba/HP AP-574
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco IW9167E
  • Cisco Catalyst 9124AXE
  • Meraki MR66
  • Meraki MR72
  • Meraki MR74
  • Meraki MR84
  • Engenius EWS860AP
  • Extreme AP360e
  • Extreme AP460e
  • Fortinet FAP-432F
  • Mist AP61E
  • Mist AP63E

Connector Type

N-Style Plug

Indoor/Outdoor

Indoor / Outdoor

Material - Radome

Fiberglass

Number of Leads

1

Operating Temperature

-40 to 60 °C

Polarization

Vertical

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620435572

Dimensions

Height

0 in

Length

10.8 in

Width

0 in

Electrical Ratings

Frequency Rating

2.4-2.5/5.1-5.85 GHz

Voltage Ratio

≤2.84 / ≤1.49

Resources and downloads

Specifications

Sales Drawings