HUBBELL
Image of ATS-02753 2.4/5 GHz 4/2 dBi 6 Element Indoor/Outdoor 90x90 Patch Antenna with RPTNC
Image of ATS-02753 2.4/5 GHz 4/2 dBi 6 Element Indoor/Outdoor 90x90 Patch Antenna with RPTNC

2.4/5 GHz 4/2 dBi 6 Element Indoor/Outdoor 90x90 Patch Antenna with RPTNC

Brand:

AccelTex Solutions

Catalog ID:

ATS-02753

ATS-02753 (former catalog number ATS-OHDP-245-42-6RPTP-36). AccelTex Solutions 90x90 dual band indoor/outdoor directional patch antenna is a perfect complement to any enterprise-class AP to achieve desired coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna comes with our integrated flush mount for surface mounting through a thin wall, ceiling or enclosure door and also ships with a wall and pole mount kit. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications.

Product details

General

Antenna Gain

4/2 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

80°/90°

Beamwidth - Vertical

80°/90°

Cable Type

ATS-195

Catalog Number

ATS-02753

Compatibility

  • Cisco 3502e
  • Meraki MR46E
  • Meraki MR53E

Connector Type

RPTNC Plug

Diameter - Pole

2 in

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

100W per port

Installation Type

Threaded Bolt with Nut and Articulating Wall/Pole Mount (included)

Isolation Loss

˃20dB

Material - Radome

ASA

Number of Leads

6

Operating Temperature

-40 to 65 °C

Polarization

3 Vertical, 3 Horizontal

Technology

802.11ax

UPC

662620438344

Windage

130 mph (210 km/h)

Dimensions

Diameter - Installation Hole

1 in

Dimensions

8.1 in x 7 in x 2 in

Height

2 in

Length

8.1 in

Width

7 in

Electrical Ratings

Frequency Rating

2.4-2.5/4.9-5.85 GHz

Impedance

50 Ohms

Voltage Ratio

< 2.0:1

Resources and downloads

Specifications