HUBBELL
Image of ATS-00690 2.4/5 GHz 6/8 dBi Direct Connect Patch Antenna w/RPSMA
Image of ATS-00690 2.4/5 GHz 6/8 dBi Direct Connect Patch Antenna w/RPSMA

2.4/5 GHz 6/8 dBi Direct Connect Patch Antenna w/RPSMA

Brand:

AccelTex Solutions

Catalog ID:

ATS-00690

ATS-00690 (former catalog number ATS-DCP-245-68-1RPSP-IC). The AccelTex Solutions 1-Element patch antenna is a perfect compliment to any enterprise-class AP to achieve desired coverage in your indoor or outdoor space. The antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna connects directly to the AP.

Product details

General

Antenna Gain

6/8 dBi

Antenna Type

Omni

Application

Carpeted Space, Indoor Wi-Fi

Beamwidth - Horizontal

70°/60°

Beamwidth - Vertical

90°/60°

Catalog Number

ATS-00690

Compatibility

  • Aruba/HP AP-314
  • Aruba/HP AP-324
  • Aruba/HP AP-334
  • Aruba/HP AP-514
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Cisco IW9165E
  • Extreme AP310e
  • Extreme AP305CX
  • Extreme AP3000X
  • Extreme AP410e
  • Extreme AP510CX
  • Extreme AP510e
  • Mist AP32E
  • Mist AP41E
  • Mist AP43E

Connector Type

RPSMA Plug

Indoor/Outdoor

Indoor / Outdoor

Input Power - Max

50W

Installation Type

Direct Connect to Radio

Number of Leads

1

Operating Temperature

-40 to 65 °C

Polarization

Vertical

Protection Type

DC Ground

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620434858

Dimensions

Dimensions

3.25 in x 3 in x 2 in

Height

2 in

Length

3.25 in

Width

3 in

Electrical Ratings

Frequency Rating

2.4-2.5/4.9-5.85 GHz

Impedance

50 Ohms

Voltage Ratio

< 2.0:1

Resources and downloads

Specifications