HUBBELL
2.4/5 GHz 8 dBi 6 Element Indoor/Outdoor Patch Antenna with N-Style
Image of ATS-01126 2.4/5 GHz 8 dBi 6 Element Indoor/Outdoor Patch Antenna with N-Style

2.4/5 GHz 8 dBi 6 Element Indoor/Outdoor Patch Antenna with N-Style

Brand: AccelTex Solutions

Catalog ID: ATS-01126

ATS-01126 (former catalog number ATS-OP-245-8-6NP-36). The AccelTex Solutions dual band indoor/outdoor patch antenna is a perfect complement to any enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna comes with integrated mounting holes in the corners of the radome and leads exiting the bottom of the antenna for a flush wall mount. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired. We call this one our "Half Warehouse" antenna.

  • Dual band patch antenna optimized for 2.4 and 5 GHz Wi-Fi
  • Includes integrated mounting holes for flush wall installation
  • Ideal for "Half Warehouse" coverage

General

Antenna Gain

8 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

100°/100°

Beamwidth - Vertical

40°/25°

Cable Type

ATS-195

Catalog Number

ATS-01126

Compatibility

  • Arista O-235E
  • Aruba/HP AP-574
  • Cisco Catalyst 9124AXE
  • Mist AP63E

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Wall Mount or Articulating Mount

Material - Radome

ABS

Number of Leads

6

Operating Temperature

-40 to 65 °C

Polarization

3 Vertical, 3 Horizontal

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620436166

Windage

134 mph (216 km/h)

Dimensions

Dimensions

12.6 in x 10.3 in x 1.4 in

Height

1.4 in

Length

12.6 in

Width

10.3 in

Electrical Ratings

Frequency Rating

2.4-2.5/4.9-5.85 GHz

Impedance

50 Ohms

Conductor Related

Cable Type

ATS-195

Operational

Compatibility

  • Arista O-235E
  • Aruba/HP AP-574
  • Cisco Catalyst 9124AXE
  • Mist AP63E

Indoor/Outdoor

Indoor or Outdoor

Operating Temperature

-40 to 65 °C

Configuration

Antenna Type

Patch

Number of Leads

6