HUBBELL
Image of ATS-01127 2.4/5 GHz 8 dBi 6 Element Indoor/Outdoor Patch Antenna with RPSMA
Image of ATS-01127 2.4/5 GHz 8 dBi 6 Element Indoor/Outdoor Patch Antenna with RPSMA

2.4/5 GHz 8 dBi 6 Element Indoor/Outdoor Patch Antenna with RPSMA

Brand:

AccelTex Solutions

Catalog ID:

ATS-01127

ATS-01127 (former catalog number ATS-OP-245-8-6RPSP-36). The AccelTex Solutions dual band indoor/outdoor patch antenna is a perfect complement to any enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna comes with integrated mounting holes in the corners of the radome and leads exiting the bottom of the antenna for a flush wall mount. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

Product details

General

Antenna Gain

8 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

100°/100°

Beamwidth - Vertical

40°/25°

Cable Type

ATS-195

Catalog Number

ATS-01127

Compatibility

  • Aruba/HP AP-228
  • Aruba/HP AP-318
  • Aruba/HP AP-518
  • Extreme AP410e
  • Fortinet FAP-U323EV
  • Mist AP43E

Connector Type

RPSMA

Installation Type

Flush Mount to Wall or Articulating Mount (included)

Material - Radome

ABS

Number of Leads

6

Operating Temperature

-40 to 70 °C

Polarization

3 Vertical, 3 Horizontal

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620436173

Dimensions

Dimensions

12.6 in x 10.3 in x 1.4 in

Height

1.4 in

Length

12.6 in

Width

10.3 in

Electrical Ratings

Frequency Rating

2.4-2.5/5.1-5.85 GHz

Impedance

50 Ohms

Voltage Ratio

≤1.5

Resources and downloads

Specifications