HUBBELL
Image of ATS-01144 2.4/5/6 GHz 13 dBi 8 Element Indoor/Outdoor Patch Antenna with DART
Image of ATS-01144 2.4/5/6 GHz 13 dBi 8 Element Indoor/Outdoor Patch Antenna with DART

2.4/5/6 GHz 13 dBi 8 Element Indoor/Outdoor Patch Antenna with DART

Brand:

AccelTex Solutions

Catalog ID:

ATS-01144

ATS-01144 (former catalog number ATS-OP-2456-13-8PDART-ND-36). The AccelTex Solutions Tri-Band Indoor/Outdoor Patch Antenna with an 8-Port DART connector is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on 2.4, 5 and 6 GHz. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

Product details

General

Antenna Gain

9/11/11 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

30°/15°/12°

Beamwidth - Vertical

120°/110°/110°

Cable Type

ATS-100

Catalog Number

ATS-01144

Compatibility

Cisco Catalyst 9130AXE

Connector Type

Straight 8-Port DART

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

50W per port

Installation Type

Flush Mount to Wall or Articulating Wall/Pole Mount (included)

Isolation Loss

˃30 dB

Material - Radome

ASA

Number of Leads

1

Operating Temperature

-40 to 70 °C

Polarization

Vertical

Technology

802.11ax

UPC

662620436258

Windage

134 mph (216 km/h)

Dimensions

Dimensions

19 in x 19 in x 2.4 in

Height

2.4 in

Length

19 in

Width

19 in

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/6-7.125 GHz

Impedance

50 Ohms

Resources and downloads

Specifications