HUBBELL
Image of ATS-01064 2.4/5/6 GHz 4/6/6 dBi 8 Element Indoor/Outdoor Omni Antenna with RA Dart
Image of ATS-01064 2.4/5/6 GHz 4/6/6 dBi 8 Element Indoor/Outdoor Omni Antenna with RA Dart

2.4/5/6 GHz 4/6/6 dBi 8 Element Indoor/Outdoor Omni Antenna with RA Dart

Brand:

AccelTex Solutions

Catalog ID:

ATS-01064

ATS-01064 (former catalog number ATS-OO-2456-466-8PRADART-ND-36). The AccelTex Solutions Tri-Band indoor/outdoor omnidirectional antenna with an 8-Port, Right Angle DART connector is a perfect complement to an enterprise-class AP to achieve desired coverage in your indoor or outdoor space. Each antenna element is optimized for operation on 2.4, 5 and 6 GHz. This antenna comes with our integrated flush mount for surface mounting through a thin wall, ceiling or enclosure door and also ships with a wall and pole mount kit. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications.

Product details

General

Antenna Gain

4/6/6 dBi

Antenna Type

Omni

Application

Carpeted Space, Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

360°

Beamwidth - Vertical

105°/75°/75°

Cable Type

LMR-100

Catalog Number

ATS-01064

Compatibility

Cisco Catalyst 9130AXE

Connector Type

Right Angle 8-Port DART

Diameter - Pole

2 in

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

100 W

Installation Type

Threaded Bolt w/ Nut and Wall/Pole Mount (included)

Isolation Loss

˃20dB

Material - Radome

ABS

Number of Leads

1

Operating Temperature

-40 to 65 °C

Polarization

Vertical

Technology

802.11ax

UPC

662620435749

Windage

130 mph (210 km/h)

Dimensions

Diameter - Installation Hole

1.15 in

Height

0 in

Length

4.7 in

Width

2.8 in

Electrical Ratings

Frequency Rating

2.4-2.48/ 5.1-5.85/ 6-7.125 GHz

Impedance

50 Ohms

Resources and downloads

Specifications