HUBBELL
Image of ATS-03997 2.4/5/6 GHz 8 dBi 4 Element Patch Antenna with N-Style Plugs
Image of ATS-03997 2.4/5/6 GHz 8 dBi 4 Element Patch Antenna with N-Style Plugs

2.4/5/6 GHz 8 dBi 4 Element Patch Antenna with N-Style Plugs

Brand:

AccelTex Solutions

Catalog ID:

ATS-03997

ATS-03997 (former catalog number ATS-OP-2456-8-4NP-36). The AccelTex Solutions Tri-Band, 4-Element, 8 dBi patch antenna with N-Style Plug connectors is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation in the 2.5 GHz, 5 GHz and 6 GHz bands. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired. *Available in black upon request. **Outdoor and connectorized antenna applications in the 6 GHz band in the U.S. require pending FCC updates to the equipment approvals process. See Section III of Document FCC OET Labs 6 GHz guidance. (Insert link to here: https://apps.fcc.gov/eas/comments/GetPublishedDocument.html?id=455&tn=713821)

The AccelTex Solutions Tri-Band, 4-Element, 8dBi patch antenna with N-Style Plug connectors is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation in the 2.5 GHz, 5 GHz and 6 GHz bands. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired

  • Aesthetically Pleasing
  • Ships with integrated flush mount
  • Ships with wall and pole mount kit

Product details

General

Antenna Gain

7/8/8 dBi

Application

  • Indoor Wi-Fi
  • Outdoor Wi-Fi

Beamwidth - Horizontal

120°/115°/110°

Beamwidth - Vertical

45°/25°/25°

Cable Type

ATS-200

Catalog Number

ATS-03997

Compatibility

  • Arista O-105E
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco IW9163E
  • Meraki MR66
  • Meraki MR72
  • Meraki MR74
  • Meraki MR84
  • Meraki MR86
  • Meraki CW9163E
  • Mist AP61E

Connector Type

N-Style Plug

Polarization

2 Vertical;2 Horizontal

Technology

802.11ax

UPC

662620445267

Dimensions

Dimensions

15.3 in x 15.3 in x 1.37 in

Height

1.37 in

Length

15.3 in

Width

15.3 in

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/6-7.125 GHz