HUBBELL
Image of ATS-02693 2.4/5/6GHz 12dBi 8Element Indoor/Outdoor High Density Patch Antenna with RA DART
Image of ATS-02693 2.4/5/6GHz 12dBi 8Element Indoor/Outdoor High Density Patch Antenna with RA DART

2.4/5/6GHz 12dBi 8Element Indoor/Outdoor High Density Patch Antenna with RA DART

Brand:

AccelTex Solutions

Catalog ID:

ATS-02693

ATS-02693 (former catalog number ATS-OHDP-2456-131212-8PRADART-ND-36). The AccelTex Solutions Tri-Band Indoor/Outdoor Patch Antenna with an 8-Port Right-Angle DART connector is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on 2.4, 5 and 6 GHz. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired. We call this antenna the 30x30.

  • *Outdoor and connectorized antenna applications in the 6 GHz band in the U.S. require pending FCC updates to the equipment approvals process see section III of Document FCC OET Labs 6 GHz guidance.

Product details

General

Antenna Gain

12/12/12 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

35°/30°/30°

Beamwidth - Vertical

35°/30°/30°

Cable Type

ATS-100

Catalog Number

ATS-02693

Compatibility

Cisco Catalyst 9130AXE

Connector Type

8 Port Right Angle Dart

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Flush Mount to Wall or Articulating Mount

Material - Radome

ASA

Number of Leads

1

Polarization

Vertical and Horizontal

Technology

802.11ax

UPC

662620438078

Dimensions

Dimensions

19.3 in x 19.3 in x 2.4 in

Height

2.4 in

Length

19.3 in

Width

19.3 in

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/6-7.125 GHz

Voltage Ratio

<2

Resources and downloads

Specifications