HUBBELL
2.875" Round Shaft Extension (RS2875.203), Bldg Code, 3.5ft
Image of C2784300CU 2.875" Round Shaft Extension (RS2875.203), Bldg Code, 3.5ft
Image of C2784300CU 2.875" Round Shaft Extension (RS2875.203), Bldg Code, 3.5ft
play
Hubbell Power Systems Helical Pile Shake Table Testing
play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation

2.875" Round Shaft Extension (RS2875.203), Bldg Code, 3.5ft

Brand: CHANCE Foundation Solutions

Catalog ID: C2784300CU

RS2875.203 Helical pile extension; 2.875" diameter round shaft; No Helix; Length - 3-1/2 ft (42 in); Galvanized; Building Code & Seismic Approved

The CHANCE Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Building Code Approved
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

General

Application

Helical Anchoring

Catalog Number

C2784300CU

Coating

Galvanized

Finish Type

Galvanized

Holding Capacity Soil (Kt)

9

Product Family

RS2875.203

Product Type

Round Shaft Extension

Shaft Type

RS

Torque Rating

7000 ft-lbs

Type

Anchor Extensions

UPC

096359748359

Dimensions

Depth

2.875 in

Dimensions

42.00 in x 2.875 in x 2.875 in

Height

2.875 in

Length

42 in

Length - Effective

36 in

Pipe Wall Thickness

0.203 in

Weight

23 lb

Width

2.875 in

Certifications And Compliance

Building Code Evaluated

Yes

Force Related

Holding Capacity Soil (Kt)

9