

Brand: Hubbell Wiring Device-Kellems
Catalog ID: 2GAFBCVRBRSC
Low Profile Surface Cover without Insert Option with Two Large Cable Egress Doors
Application
For Use with Raised Access Floor Boxes
Application - For Use On
Raised Access; Wood
Catalog Number
2GAFBCVRBRSC
Color
Brass Powder Coat
Construction
Cast Aluminum
Cover Shape
Rectangle
Material
Cast Aluminum
Mounting Method
Mounts to Box
Mounting Type
Number of Gang(s)
2-Gang
Product Family
Recessed Rectangular - AFB Series;Recessed - AFB Series
Size
2-Gang
Sub Brand
Raised Access/Wood Recessed Floor Boxes
Type
Recessed Access Floor Box Cover w/ Carpet Insert
Type of Use
Carpet/Surface
Typical Application
Carpet/Surface
UPC
783585527024
Length
15 in
Size
2-Gang
Weight
2 lb
Width
8.75 in
Cable Entry
(2) Egress Doors
Industry Standard(s)
Mounting Method
Mounts to Box
Number of Gang(s)
2-Gang