HUBBELL
2-Gang BLOCK-LOC® Series, 4 in. Square Tile Cover, 2 in. Deep
Image of 796B 2-Gang BLOCK-LOC® Series, 4 in. Square Tile Cover, 2 in. Deep
Image of 796B 2-Gang BLOCK-LOC® Series, 4 in. Square Tile Cover, 2 in. Deep
play
RACO Block-Loc Masonry Boxes
play
RACO: BLOCK-LOC® Masonry Box Support
Buy America(n) Qualified

2-Gang BLOCK-LOC® Series, 4 in. Square Tile Cover, 2 in. Deep

Brand: Raco

Catalog ID: 796B

Collection name: BLOCK-LOC®

2-Gang BLOCK-LOC® 4 in. Square Tile Cover, 2 in. Deep

  • Integral brackets securely hold box to concrete block from front and back in masonry block walls, even in irregular openings
  • Quick and accurate positioning
  • Break off front tabs
  • 20.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Catalog Number

796B

Drawn or Welded

Welded

Fire Resistance

Yes

Material

Steel

Number of Gang(s)

2-Gang

Product Type

Cover

Series

BLOCK-LOC® Series

Size

4 in

UPC

050169500675

Dimensions

Dimensions

2.032 in x 5.39 in x 4.188 in

Height

4.188 in

Length

2.032 in

Raised Ground

No

Size

4 in

Weight

0.72 lb

Width

5.39 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

1600