HUBBELL
2-Gang Non-Metallic Carpet Flange, Black
Image of PFBRFBL2 2-Gang Non-Metallic Carpet Flange, Black
Image of PFBRFBL2 2-Gang Non-Metallic Carpet Flange, Black
Buy America(n) Qualified

2-Gang Non-Metallic Carpet Flange, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PFBRFBL2

Concrete Floorboxes, Flush, Rectangular PVC Box Series, 2-Gang Non-Metallic Carpet Flange, Black

  • Durable cast aluminum construction available
  • Provides consistent look and maximum functionality
  • Locking studs allow each door to be secured independently

Standard Product

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

PFBRFBL2

Color

Black

Construction

Molded

EU RoHS Indicator

Item Type

Rectangular Carpet Flange

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Product Family

Flush Rectangular - PFB Series

Size

2-Gang

Specifications

  • Dimensions - 6.00" x 8.13"
  • Number of Gangs - 2-Gang

Sub Brand

Flush Concrete Floor Boxes

Type

Rectangular Carpet Flange

Type of Use

Carpet

UPC

783585848709

Dimensions

Display Size

2-Gang

Length

6 in

Size

2-Gang

Weight

0.67 lb

Width

8.13 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Mounting Method

Screw Mount

Logistics

Carton Quantity

4

Pallet Quantity

528