


Brand: Hubbell Wiring Device-Kellems
Catalog ID: MFBRFGY2
2-Gang black non-metallic rectangular carpet flange is UL Listed for use on Hubbell 2-Gang metallic rectangular concrete flush floorboxes. The rectangular carpet flange includes (2) MFBRCFADPT adapters, measures 6.00" X 8.13" X 0.25" high and includes mounting screws. When used with PFBR826GYA covers it is UL514 Scrubwater compliant when the covers are not in-use and has a maximum static load of 300 lbs. (the load applied through a 3 in. (76mm) mandrel in center of the cover).
Includes MFBRCFADPT Mounting Adapters
Application
For Use with Metallic Rectangular Flush Floorboxes
Catalog Number
MFBRFGY2
Color
Gray
Construction
Fabricated
Material
Thermoplastic
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Field Installed
Number of Gang(s)
2-Gang
Product Family
Floor Boxes
Size
2-Gang
Style
Flanged
Type
In Floor
UPC
783585696270
Dimensions
6 in x 8.13 in x 0.25 in
Dimensions Metric
152.4 mm x 206.5 mm x 6.4 mm
Height
0.25 in
Height Metric
6.4 mm
Length
6 in
Length Metric
152.4 mm
Size
2-Gang
Weight
0.5 lb
Width
8.13 in
Width Metric
206.5 mm
Industry Standard(s)
UL Listed to UL514
Mounting Method
Screw Mount Device Mounting Plates
Number of Gang(s)
2-Gang
Carton Quantity
10