




Brand: Bell
Catalog ID: 5345-0
Catalog Number
5345-0
Color
Gray
Construction
Metallic
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
2-Gang
Number Of Outlets
5
Product Family
Metallic Two-Gang Boxes
Product Type
Weatherproof Boxes & Extensions
Thread Size
3/4 in
Type
2-Gang
UPC
050169534502
Actual Depth
2.25 in
Cubic Capacity
31 cu.in
Depth
2.25 in
Height
4.5 in
Package Height
4.5 in
Package Length
2.25 in
Package Weight
0.9 lb
Package Width
4.5 in
Thread Size
3/4 in
Width
4.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
NEMA 3R
Number of Gang(s)
2-Gang
Number Of Outlets
5
Carton Quantity
12
Packaging Type
Shrinkwrap
Pallet Quantity
864
Standard Package
12