HUBBELL
2-Gang Weatherproof Box, Seven 1/2 or 3/4 in. Threaded Outlets, White
Image of PDB77550WH 2-Gang Weatherproof Box, Seven 1/2 or 3/4 in. Threaded Outlets, White
Image of PDB77550WH 2-Gang Weatherproof Box, Seven 1/2 or 3/4 in. Threaded Outlets, White
play
360 View
Image of PDB77550WH 2-Gang Weatherproof Box, Seven 1/2 or 3/4 in. Threaded Outlets, White
+2
Image of PDB77550WH 2-Gang Weatherproof Box, Seven 1/2 or 3/4 in. Threaded Outlets, White

2-Gang Weatherproof Box, Seven 1/2 or 3/4 in. Threaded Outlets, White

Brand: Bell

Catalog ID: PDB77550WH

2-Gang Weatherproof Box, Seven 1/2 or 3/4 in. Threaded Outlets, White

  • Durable high impact polycarbonate construction
  • Can be used with 1/2 in. or 3/4 in. conduit
  • Includes (6) 3/4 in. closure plugs and (5) reducer bushings
  • 2 in. deep
  • Mounting hardware included
  • Multi-lingual instructions in each package

General

Catalog Number

PDB77550WH

Color

White

Construction

Nonmetallic

Material

Nonmetallic

Material Type

Non-metallic

Number of Gang(s)

2-Gang

Number Of Outlets

7

Product Family

Non-Metallic Boxes

Product Type

Weatherproof Boxes & Extensions

Thread Size

1/2 or 3/4 in

Type

2-Gang

UPC

092326130332

Weather Resistant

Yes

Dimensions

Cubic Capacity

26.5 cu.in

Depth

2 in

Height

4.625 in

Package Height

5.62 in

Package Length

2 in

Package Weight

0.721 lb

Package Width

4.56 in

Thread Size

1/2 or 3/4 in

Width

5.617 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Configuration

Number of Gang(s)

2-Gang

Number Of Outlets

7

Logistics

Carton Quantity

6

Packaging Type

Shrinkwrap

Pallet Quantity

882

Standard Package

6