HUBBELL
2-Gang Weatherproof Cover, 2-Toggle, Gray
Image of 5125-0 2-Gang Weatherproof Cover, 2-Toggle, Gray
Image of 5125-0 2-Gang Weatherproof Cover, 2-Toggle, Gray
play
360 View
Image of 5125-0 2-Gang Weatherproof Cover, 2-Toggle, Gray
+2
Image of 5125-0 2-Gang Weatherproof Cover, 2-Toggle, Gray

2-Gang Weatherproof Cover, 2-Toggle, Gray

Brand: Bell

Catalog ID: 5125-0

2-Gang Weatherproof Cover, 2-Toggle, Gray

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Cover only
  • Installation hardware, gasket, and multilingual instructions are included
  • Vertical mount
  • NEMA 3R rated

General

Application

Switch Cover

Catalog Number

5125-0

Color

Gray

Construction

Metallic

Cover Type

Toggle

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Product Family

Metallic Toggle Switch Covers

Product Type

Weatherproof Covers

Type

Cover

UPC

050169512500

Dimensions

Actual Depth

0.859 in

Cubic Capacity

17.635236499 cu.in

Depth

0.859 in

Height

4.531 in

Package Height

4.531 in

Package Length

0.859 in

Package Weight

0.6 lb

Package Width

4.531 in

Width

4.531 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

8

Packaging Type

Shrinkwrap

Pallet Quantity

1440

Standard Package

8