HUBBELL
Image of 5124-5 2-Gang Weatherproof Cover, 2-Toggle Single Pole 125V, 15A Switches Included, Gray, Carded
Image of 5124-5 2-Gang Weatherproof Cover, 2-Toggle Single Pole 125V, 15A Switches Included, Gray, Carded

2-Gang Weatherproof Cover, 2-Toggle Single Pole 125V, 15A Switches Included, Gray, Carded

Brand:

Bell

Catalog ID:

5124-5

2-Gang Weatherproof Cover, 2-Toggle Single Pole 15A, Gray, Carded

  • Rugged die-cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Two SP 125V, 15A switches included - no need to purchase separate components
  • Includes gasket and mounting hardware
  • Switches unassembled to the cover
  • Multi-lingual instructions in each package
  • NEMA 3R rated

Product details

General

Application

Switch Cover

Catalog Number

5124-5

Color

Gray

Construction

Metallic

Cover Included

Yes

Cover Type

Toggle

EU RoHS Indicator

Contact Manufacturer

Installation Type

Kits

Material

Aluminum

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Toggle Switch

Yes

Type

Cover

UPC

050169995556

Dimensions

Dimensions

4.54 in x 4.54 in x 0.69 in

Height

0.69 in

Length

4.54 in

Weight

0.568 lb

Width

4.54 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Logistics

Carton Quantity

4

Packaging Type

Shrink

Pallet Quantity

768

Standard Package

8