



Brand: Bell
Catalog ID: 5175-5
Application
Flat
Catalog Number
5175-5
Color
Gray
Construction
Metallic
Cover Type
Blank/Flat
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical; Device Mount
Number of Gang(s)
2-Gang
Product Family
Metallic Blank Covers
Product Type
Weatherproof Covers
Type
Cover
UPC
050169517550
Actual Depth
0.125 in
Cubic Capacity
6.0543 cu.in
Depth
0.28 in
Height
4.65 in
Package Height
4.5 in
Package Length
0.125 in
Package Weight
0.15 lb
Package Width
4.5 in
Width
4.65 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Nema Rating
NEMA 3R
Mounting Method
Vertical; Device Mount
Number of Gang(s)
2-Gang
Carton Quantity
6
Packaging Type
Blistercard
Pallet Quantity
1152
Standard Package
6