HUBBELL
Image of 5175-1 2-Gang Weatherproof Cover, Blank, White
Image of 5175-1 2-Gang Weatherproof Cover, Blank, White
play
360 View
Image of 5175-1 2-Gang Weatherproof Cover, Blank, White
+2
Image of 5175-1 2-Gang Weatherproof Cover, Blank, White

2-Gang Weatherproof Cover, Blank, White

Brand: Bell

Catalog ID: 5175-1

2-Gang Weatherproof Cover Blank, White

  • Stamped steel construction
  • State-of-the-art powdercoat finish provides maximum weatherability and scratch resistance
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • Device mount
  • NEMA 3R rated

General

Application

Flat

Catalog Number

5175-1

Color

White

Construction

Metallic

Cover Type

Blank/Flat

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Product Family

Metallic Blank Covers

Product Type

Weatherproof Covers

Type

Cover

UPC

050169517512

Dimensions

Actual Depth

0.125 in

Cubic Capacity

6.0543 cu.in

Depth

0.28 in

Height

4.65 in

Package Height

4.5 in

Package Length

0.125 in

Package Weight

0.128 lb

Package Width

4.5 in

Width

4.65 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

Shrinkwrap

Pallet Quantity

3750

Standard Package

25