HUBBELL
Image of PTC521WH 2-Gang Weatherproof Cover, Plastic, Toggle/GFCI, White
Image of PTC521WH 2-Gang Weatherproof Cover, Plastic, Toggle/GFCI, White
play
360 View
Image of PTC521WH 2-Gang Weatherproof Cover, Plastic, Toggle/GFCI, White

2-Gang Weatherproof Cover, Plastic, Toggle/GFCI, White

Brand:

Bell

Catalog ID:

PTC521WH

2-Gang Weatherproof Cover, Plastic, Toggle/GFCI, White

  • Durable high-impact polycarbonate construction
  • Patented horseshoe adapter ensures a snug fit for small and large head switches
  • Patented Universal Fit Adapter System Technology (U-Fast) for 8-in-1 custom device configurations, comes pre-configured for GFCI
  • Attached gasket and mounting hardware included
  • Vertical Mount

Product details

General

Application

  • Flip
  • Switch Cover

Catalog Number

PTC521WH

Color

White

Construction

Nonmetallic

Cover Type

Toggle

EU RoHS Indicator

No

Material

Nonmetallic

Number of Gang(s)

2-Gang

Type

Cover

UPC

092326130141

Weather Resistant

Yes

Dimensions

Actual Depth

2 in

Height

4.88 in

Weight

0.35 lb

Width

4.75 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

4

Packaging Type

Shrink

Pallet Quantity

1260

Standard Package

4