




Brand: TayMac
Catalog ID: MM2410C
Application
In Use
Catalog Number
MM2410C
Color
Clear
Construction
Nonmetallic
Cover Type
In-Use
Material
Polycarbonate
Material Type
Non-metallic
Mounting Method
Vertical
Number of Gang(s)
2-Gang
Product Family
Non-Metallic While-In-Use Covers
Product Type
Weatherproof
Type
Cover
UPC
092326104067
Actual Depth
3.25 in
Cubic Capacity
95.01957 cu.in
Depth
3.07 in
Height
5.7 in
Package Height
3.3 in
Package Length
5.7 in
Package Weight
0.6 lb
Package Width
5.7 in
Width
5.43 in
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Vertical
Number of Gang(s)
2-Gang
Carton Quantity
6
Packaging Type
Shrinkwrap
Pallet Quantity
576
Standard Package
6