HUBBELL
2 in. 90 Degree Flex Squeeze Connector, Insulated
Image of 3208 2 in. 90 Degree Flex Squeeze Connector, Insulated
Image of 3208 2 in. 90 Degree Flex Squeeze Connector, Insulated

2 in. 90 Degree Flex Squeeze Connector, Insulated

Brand: Raco

Catalog ID: 3208

2 in. 90 Degree Flex Squeeze Connector, Insulated

  • All malleable construction ensures mechanical protection for the raceway
  • Electro zinc plated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available
MC_BX_CONDUIT LOGO

General

Catalog Number

3208

Conduit Type

Flexible Metal Conduit

Connector Type

Squeeze

Fitting Type

Connectors

Insulation Type

Insulated

Material

Malleable Iron

Product Family

Flexible Metal

Product Type

Commercial Fittings

UPC

050169032084

Dimensions

Dimensions

6.797 in x 3.797 in x 4.53 in

Height

4.53 in

Length

6.797 in

Trade Size

2 in

Weight

3.125 lb

Width

3.797 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Configuration

Connector Type

Squeeze

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

600