HUBBELL
Image of 2928 2 in. EMT Compression Coupling
*Representative image
Image of 2928 2 in. EMT Compression Coupling

2 in. EMT Compression Coupling

Brand: Raco

Catalog ID: 2928

2 in. EMT Compression Coupling

Couple two ends of EMT conduit in dry locations with RACO® compression couplings. Provides concrete-tight connections. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2928

Conduit Type

EMT

Connector Type

Compression

Fitting Type

Couplings

Material

Steel

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169029282

Dimensions

Dimensions

3.366 in x 2.618 in x 2.618 in

Height

2.618 in

Length

3.366 in

Trade Size

2 in

Weight

0.792 lb

Width

2.618 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

1800