HUBBELL
2 in. EMT Set-Screw Connector, Uninsulated
Image of 2608 2 in. EMT Set-Screw Connector, Uninsulated
*Representative image
Image of 2608 2 in. EMT Set-Screw Connector, Uninsulated

2 in. EMT Set-Screw Connector, Uninsulated

Brand: Raco

Catalog ID: 2608

2 in. EMT Set-Screw Connector, Uninsulated

In dry locations, bond EMT conduity to a box or enclosure with RACO® set-screw connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections when taped. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Noninsulated
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2608

Conduit Type

EMT

Connector Type

Set-Screw

Fitting Type

Connectors

Material

Die Cast Zinc

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169026083

Dimensions

Dimensions

2.5 in x 2.53 in x 2.69 in

Height

2.69 in

Length

2.5 in

Package Height

5.47 in

Package Length

8.82 in

Package Weight

2.745 lb

Package Width

7.28 in

Trade Size

2 in

Weight

0.549 lb

Width

2.53 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

20

Minimum Pack Quantity

5

Pallet Quantity

800