HUBBELL
Image of 2028 2 in. EMT Set-Screw Coupling
*Representative image
Image of 2028 2 in. EMT Set-Screw Coupling

2 in. EMT Set-Screw Coupling

Brand: Raco

Catalog ID: 2028

2 in. EMT Set-Screw Coupling

To couple two ends of EMT conduit, use RACO® set-screw couplings in dry locations. Provides concrete-tight connections when taped. Suitable for applications above 600 volts.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2028

Conduit Type

EMT

Connector Type

Set-Screw

Fitting Type

Couplings

Material

Steel

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169020289

Dimensions

Dimensions

3.272 in x 2.378 in x 2.913 in

Height

2.913 in

Length

3.272 in

Trade Size

2 in

Weight

0.528 lb

Width

2.378 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

2160