

Brand: Raco
Catalog ID: 2108
Catalog Number
2108
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
Fitting Type
Connectors
Item Type
4d
Material
Malleable Iron
Product Family
Flexible Metal
Product Type
Commercial Fittings
UPC
050169021088
Dimensions
2.75 in x 3.04 in x 3.344 in
Height
3.344 in
Length
2.75 in
Trade Size
2 in
Weight
0.959 lb
Width
3.04 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Connector Type
Squeeze
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
3000