

Brand: Raco
Catalog ID: 1154

Application
Rigid
Catalog Number
1154
Compatibility
GRC
Conduit Type
Rigid/IMC
Fitting Type
Bushings
Material
Steel
Paintable/Stainable
No
Product Family
Rigid/IMC
Product Type
Commercial Fittings
UPC
050169011546
Dimensions
0.844 in x 2.328 in x 2.328 in
Height
2.328 in
Length
0.844 in
Trade Size
2 in to 1 in
Weight
0.652 lb
Width
2.328 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Compatibility
GRC
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
2500