HUBBELL
MR Series - Air Contact Relays
MR Series - Air Contact Relays

2 Pole, 60 Amp Relay

Brand:

Trinetics

Catalog ID:

MR-UGX SPEC 6384

2-pole, 240V LINE/LOAD, Norm Open; Form A air contact, 60A; Load protection: Fuse; Coil voltage: 120V; Control circuit source: Separate 120V source; Photocell provision: Mounted Receptacle; Control circuit arrester: Spark Gap; in a weather proof case.

Trientics Lighting Control Relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, Trinetics Lighting Control Relays are built for years of trouble-free service in the most challenging environments.

The MR Series is the foundation of the Trinetics product line of multiple relay lighting controls. MR relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, the MR Series is built for years of trouble-free service in the most challenging environments.

Product details

General

Catalog Number

MR-UGX SPEC 6384

Circuit Protection

Fuse

Contact

Air

Contact Configuration

N.O.

Material

Cast Aluminum

Number Of Poles

2

Size

14 3/16 x 9 x 5 1/8

UPC

096359593768

Electrical Ratings

Amperage Rating

60 A

Coil Voltage

120V

Voltage Rating

120/240 V

Resources and downloads