HUBBELL
Image of HRR2T4PEXTKIT 2 Post to 4 Post Extension Bracket Kit

2 Post to 4 Post Extension Bracket Kit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HRR2T4PEXTKIT

2 Post to 4 Post Extension Bracket Kit

  • Converts (2) Two Post Racks into a 4 Post Setup
  • Retrofit Existing Installation for Deeper Equipment w/ Minimal Disruption
  • Adjustable Depth - 24" min to 36" max

General

Catalog Number

HRR2T4PEXTKIT

Color

Black

Environmental Conditions

Material

Powder Coated Steel

Type

Extender Brackets

UPC

662620342092

Dimensions

Height

2.75 in

Width

1.13 in

Certifications And Compliance

Environmental Conditions