Brand: Chance Lineman Tools & Equipment
Catalog ID: 4012
Application - For Use On
90.0 lb., 40.8 kg
Catalog Number
4012
Connector
11 in, 27.9 cm
Strength Rating - Ultimate
4000 lb
Style
Link Chain Hoist
UPC
096359071778
Dimensions
20 in x 7.87 in x 6.87 in
Dimensions Metric
50.8 mm x 20.0 mm x 17.4 mm
Height
6.87 in
Height Metric
17.4 mm
Length
20 in
Length Metric
50.8 mm
Weight
28.5 lb
WeightMetric
12.9 kg
Width
7.87 in
WidthMetric
20 mm
Carton Quantity
1
Pallet Quantity
28
Standard Package
1