HUBBELL
2 Way Phase Over Phase Side Break Switch, Aluminum (TU-2TS2)
Image of  2 Way Phase Over Phase Side Break Switch, Aluminum (TU-2TS2)
Image of  2 Way Phase Over Phase Side Break Switch, Aluminum (TU-2TS2)

2 Way Phase Over Phase Side Break Switch, Aluminum (TU-2TS2)

Brand: Turner Electric

The TU-2TS2 2-way switches employ a specially designed, light weight aluminum frame which eliminates the need for pole cross arms or braces. The TU-2TS2 switches help reduce Right-of-Way and real estate issues, as well as associated legal considerations.

  • 2 way installation mounting
  • Aluminum hot part design
  • Full Load applications
  • Dimensions provided below are installed dimensions

General

Application

The TU-2TS2's versatile design makes them ideal for phase over phase, or phase opposite phase, on frames that are suitable for mounting on wood, steel, concrete, or laminated wood poles.

Material

Aluminum

Type

Side Break

Electrical Ratings

BIL

  • 750 kV
  • 650 kV
  • 550 kV
  • 350 kV
  • 250 kV
  • 200 kV

Current Rating

  • 600 A
  • 1200 A
  • 2000 A

Voltage Rating

  • 38 kV
  • 48.3 kV
  • 72.5 kV
  • 123 kV
  • 145 kV
  • 170 kV