HUBBELL
Image of GFST83RNL 20A COM HG SELF TEST NIGHTLIGHT GFR RED
Image of GFST83RNL 20A COM HG SELF TEST NIGHTLIGHT GFR RED
Discontinued

20A COM HG SELF TEST NIGHTLIGHT GFR RED

Brand:

Bryant

Catalog ID:

GFST83RNL

20A COM HG SELF TEST NIGHTLIGHT GFR RED

Self Test

Product details

General

Catalog Number

GFST83RNL

Color

Red

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Standard

Type

Heavy Duty

UPC

781786151048

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads