HUBBELL
Image of GFST83RTRNL 20A COM HG SELFTEST TR NIGHTLIGHT GF RF
Image of GFST83RTRNL 20A COM HG SELFTEST TR NIGHTLIGHT GF RF

20A COM HG SELFTEST TR NIGHTLIGHT GF RF

Brand:

Bryant

Catalog ID:

GFST83RTRNL

20A COM HG SELFTEST TR NIGHTLIGHT GF RF

Self Test

Product details

General

Catalog Number

GFST83RTRNL

Color

Red

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786151208

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads