HUBBELL
20A COM Hospital Grade Self-Test Alarm GFCI,Ivory
Image of GFST83IZ 20A COM Hospital Grade Self-Test Alarm GFCI,Ivory
Image of GFST83IZ 20A COM Hospital Grade Self-Test Alarm GFCI,Ivory
Discontinued

20A COM Hospital Grade Self-Test Alarm GFCI,Ivory

Brand: Bryant

Catalog ID: GFST83IZ

20A COM HG SELF TEST ALARM GFR IVORY

Self Test

General

Catalog Number

GFST83IZ

Color

Ivory

Product Family

Hospital Grade

Style

Standard

Type

Heavy Duty

UPC

781786150690

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10