HUBBELL
Image of RCT220BR 20A Kitchen Counter Receptacle, Surface Mount, Brass
Image of RCT220BR 20A Kitchen Counter Receptacle, Surface Mount, Brass
play
3D View
play
360 View
+3

20A Kitchen Counter Receptacle, Surface Mount, Brass

Brand:

Bryant

Catalog ID:

RCT220BR

20A Kitchen Counter Receptacle, Surface Mount, Brass

Hubbell Countertop Receptacles are the first pop-up Hubbell Pop-Up receptacles UL listed for countertop applications and permanent installations. Receptacles for countertops provide a power source ideal for kitchen and bath counters and islands. Hubbell is the first to market a countertop receptacle that is UL Listed. It allows compliance with NEC® 406.5(E) [countertops], 406.5(F) [work surfaces], and 406.5(H) [seating areas]. Pop-Up Receptacles are tested and water resistant to a half gallon spill. The receptacles feature Hubbell’s patent pending silicone gaskets and patented cam action tamper-resistant technology. The compact design minimizes space required on the countertop as well as underneath in the cabinet area.

  • Spill water tested
  • UL Listed for countertop installation.
  • Permanent installation ready (suitable for MC cable or non-metallic sheath cable
  • Push down to pop-up function is rated for a minimum of 10,000 cycles
  • Easy installations - simply drop in and tighten.

Product details

General

Application

Power on Counter Top

Catalog Number

RCT220BR

Color

Brass

Construction

Fabricated

Construction Material - Main

220 Meunt

EU RoHS Indicator

Contact Manufacturer

Material

220 Meunt

Mounting Type

In Kitchen Counter Top

Number Of Outlets

1 Duplex

Number Of Poles

2

Series

Countertop Receptacle

Size

Standard Sized

Style

Surface

Sub Brand

Furniture Boxes

Type

Power Only

UPC

883778309496

Dimensions

Dimensions

4.20 in x 4.20 in x 6.48 in

Height

6.48 in

Length

4.2 in

Width

4.2 in

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Conductor Related

Cable Entry

Kos in Bottom

Number Of Wires

3

Certifications And Compliance

Industry Standard(s)

UL

Nema Rating

5-20R

Logistics

Carton Quantity

10

Pallet Quantity

630

Resources and downloads