HUBBELL
Image of 625LRTPS 600A 25/28kV Class Sure-Tap™ Series

600A 25/28kV Class Sure-Tap™ Series

Brand: Hubbell Power Systems

Catalog ID: 625LRTPS

25 kV 600/200 Amp Loadbreak Reducing Tap Plug. Sure-Tap™

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

625LRTPS

EU RoHS Indicator

No

Material Type

Standard

Type

600 Amp Dead Break

Dimensions

Dimensions

9.50 in x 8.50 in x 3.50 in

Height

3.5 in

Length

9.5 in

Weight

3 lb

Width

8.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

40 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

19 kV

Current Rating

600 A

kV Class

25/28 kV

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

144

Standard Package

1