HUBBELL
250 - 556 MCM Compression Splice VERSA-CRIMP® Series
Image of VCJS831R 250 - 556 MCM Compression Splice VERSA-CRIMP® Series
Buy America(n) Qualified

250 - 556 MCM Compression Splice VERSA-CRIMP® Series

Brand: ANDERSON

Catalog ID: VCJS831R

Partial Tension VersaCrimp Aluminum Compression Splice for 250 (19, 37), 266 (7, 19), 300 (37), 336 (19), 350 (19, 37), 397 (19), 400 (37), 450 (19, 37). 477 (19, 37) AAC,

  • For use with VC8 tools only
  • Partial tension (40% tension rating) jumping splice
  • Can be used with compressed (compact) conductor sizes within the same decimal range

General

Catalog Number

VCJS831R

Compression Tool Type

VersaCrimp Tooling ONLY|VC8

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

Material Type

Non-Standard

Series

VERSA-CRIMP® Series

UPC

096359336761

Dimensions

Dimensions

11.125 in x 1.524 in x 1.524 in

Height

1.524 in

Length

11.125 in

Length Before Compression

11.12 in

Weight

1.3 lb

Width

1.524 in

Conductor Related

Conductor Compatibility

ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37

Conductor Diameter (VersaCrimp) - Maximum

0.883 in

Conductor Diameter (VersaCrimp) - Minimum

0.574 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2025)

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Operational

Compression Method

VersaCrimp Tooling ONLY|VC8

Compression Tool Type

VersaCrimp Tooling ONLY|VC8