HUBBELL
Image of 625ETPS 600A 25/28kV Class Elbow Tap Plug W/ Stud

600A 25/28kV Class Elbow Tap Plug W/ Stud

Brand: Hubbell Power Systems

Catalog ID: 625ETPS

25/28 kV 600/200 Amp Elbow Tap Plug with Stud.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

625ETPS

EU RoHS Indicator

No

Material Type

Non-Standard

Type

600 Amp Dead Break

UPC

096359393177

Dimensions

Dimensions

9.438 in x 8.438 in x 3.625 in

Height

3.625 in

Length

9.438 in

Weight

2.15 lb

Width

8.438 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

25/28 kV

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

144

Standard Package

1