



Brand: Hubbell Power Systems
Catalog ID: 228LE67P
Catalog Number
228LE67P
Connector Type
ProbeLok Bi-Metal
Integral Seal
No
Material Type
Standard
PROBELOK ? Connectors
Yes
Product Type
Elbows
Type
200A Loadbreak Elbow
With Test Point
No
Cable Insulation Diameter Maximum
1.31 in
Cable Insulation Diameter Minimum
1.07 in
Dimensions
7.00 in x 2.75 in x 9.00 in
Height
9 in
Length
7 in
Weight
3 lb
Width
2.75 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21.5 kV
Current Rating
200 A
kV Class
25/28 kV
Cable Insulation Diameter Range
1.070 - 1.310
Solid or Compacted Conductor
4/0
Stranded or Compressed Conductor
3/0
Connector Type
ProbeLok Bi-Metal
With Test Point
No
Standard Package
20