HUBBELL
Image of 225GBHSG 25kV Class Grounding Bushing Housing
Image of 225GBHSG 25kV Class Grounding Bushing Housing
play

25kV Class Grounding Bushing Housing

Brand: Hubbell Power Systems

Catalog ID: 225GBHSG

25kV Class Grounding Bushing Housing

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Contains a fully functioning loadbreak mechanism
  • Designed to handle one fault-close of up to 10,000 A for 10 cycles

Product details

General

Catalog Number

225GBHSG

Connector Type

Copper

Type

Grounding Bushing

UPC

096359392705

Electrical Ratings

kV Class

25 kV

Logistics

Pallet Quantity

250

Standard Package

10

Resources and downloads

Specifications

Media

Videos

play
CHANCE Temporary Protective Grounding