HUBBELL
Image of 225GEHSG 25kV Class Grounding Elbow Housing
Image of 225GEHSG 25kV Class Grounding Elbow Housing
play
Buy America(n) Qualified

25kV Class Grounding Elbow Housing

Brand: Hubbell Power Systems

Catalog ID: 225GEHSG

25kV Class Grounding Elbow Housing

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Designed to handle one fault-close of up to 10,000 A for 10 cycles

Product details

General

Catalog Number

225GEHSG

Connector Type

Copper

Type

Grounding Elbow

UPC

096359435150

Dimensions

Weight

3.157 lb

Electrical Ratings

kV Class

25 kV

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

240

Standard Package

20

Resources and downloads

Specifications

Media

Videos

play
CHANCE Temporary Protective Grounding